IR Y-Cable and Emitter Kit
41920-YIR
The IR Y-Cable and Emitter Kit adds IR control capability to Leviton HDBaseT™ certified receivers to control projectors, displays, and amplifiers. The cable splits the IR output from the receiver to two emitters.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477726921
RoHS Compliant : Yes
Features & Benefits
- Two compact IR emitters with 1.5-meter (5-foot) cable includes adhesive for mounting to device receiver windows
- Commercial 0.3-meter (1-foot) splitter cable
- 3.5 mm mini plugs and jacks
- 5V IR signal transmission
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors