HDMI® 4x1 Switcher — 4K/60, EDID, ARC, Audio Extraction, HDCP 2.2, IR, RS-232
41920-SW4
Automatically or manually switch between four different HDMI input sources for easy, fast selection of video content for display or projection in classrooms, conference rooms, control centers and public venues where reliable high-definition video is needed. The switcher allows for plug-and-play installation with simple HDMI cable connections. Auto switching mode enables completely automatic operation when video sources are activated. Manual switching is accomplished via the built-in control button. Control is also available via the included handheld IR remote or via an RS-232 command set for integration with a control system.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477959893
RoHS Compliant : Yes
Features & Benefits
- Switches any one of four HDMI inputs to one HDMI output
- Automatic switching mode selects a new active input or when the active input is removed, selects the first active input on the lowest numbered port
- Manual switching of HDMI inputs is accomplished via a front panel push-button
- 4K ultra-high-definition 4K x 2K at 60Hz 4:4:4 HDR 18Gbps
- Compatible with and supports key features of HDMI 2.0 including CEC, EDID and HDCP2.2
- Supports ARC audio return channel and audio extraction from the HDMI signal for connection to an external sound system
- EDID management: multiple presets and user defined settings
- Controllable via included IR remote or RS-232 command input
- Compact and convenient 5VDC USB Type C power input with included power adapter and 1.5 m (5') USB Type A to Type C cable
- Ultra slim design for easy installation in crowded spaces
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors