HDMI® 1x4 Splitter — 4K/60, EDID, ARC, Audio Extraction, HDCP 2.2
41920-SP4
Split a single HDMI input into four separate HDMI outputs for easy and fast distribution of video content to multiple displays or projectors in classrooms, conference rooms, control centers and public venues. The splitter allows for plug-and-play installation with simple HDMI cable connections. EDID management with multiple presets and auto-downscaling from 4K to 1080p ensures consistent best resolution when mixing displays with different resolution capability. Audio extraction provides convenient access to the HDMI audio signal for connection to an external amplifier or sound system.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477959824
RoHS Compliant : Yes
Features & Benefits
- Splits one HDMI input into four independent HDMI outputs
- 4K ultra high definition 4K x 2K at 60Hz 4:4:4 HDR 18Gbps
- Compatible with and supports key features of HDMI 2.0 including CEC, EDID and HDCP2.2
- Supports audio extraction from the HDMI signal for connection to an external sound system
- EDID management with multiple presets and auto downscaling from 4K to 1080p resolution for display compatibility
- Built-in equalization helps with compatibility with varying HDMI cable quality
- Compact and convenient 5VDC USB Type C power input with included power adapter and 1.5 meter (5') USB Type A to Type C cable
- Compact design for easy installation in crowded spaces
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors