HDMI® Audio Extractor — 4K/60, HDCP 2.2
41920-HAE
Audio extraction provides convenient access to the HDMI audio signal for connection to an external amplifier or sound system. Locate the extractor anywhere in the HDMI signal path to yield stereo balanced, analog and digital audio outputs in classrooms, conference rooms, control centers and public venues where reliable highdefinition video and amplified audio is needed. The extractor allows for plug-and-play installation with simple HDMI cable connections.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477084588
RoHS Compliant : Yes
Features & Benefits
- Extracts the audio from an HDMI signal and makes it available for connection to an amplifier or sound system
- 4K ultra-high-definition 4K x 2K at 60Hz 4:4:4 HDR 18Gbps
- Compatible with and supports key features of HDMI 2.0 including CEC, EDID and HDCP2.2
- Three audio modes: Passthrough, Bitstream, and PCM
- Digital audio output supports PCM, DOLBY DIGITAL, DTS, DTS-HD
- Locking power input connector
- Compact design for easy installation in crowded spaces
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors