70V Mixing Audio Amplifier, includes power adapter (24VDC)
41920-A70
The 70V Mixing Audio Amplifier supports constant voltage distributed audio systems without the need for a separate transformer, making it ideal for classrooms, conference rooms, and light retail or commercial installations. This highly efficient 40 Watt Class D amplifier is compact and fanless with two stereo summed inputs, one digital audio fiber input, and one microphone input. The microphone input features phantom power support and priority muting that automatically lowers line audio to a preset volume when there is mic input. The front panel controls include input selection, volume, bass, treble, and mute while rear panel connections provide the ultimate in control capability via RS232 and IR.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477761373
RoHS Compliant : Yes
Features & Benefits
- 40 Watt mono output 70V or 100V constant voltage
- Three switchable inputs: two stereo audio summed (RCA and 3.5mm) and one digital audio fiber
- Selectable mic input with mixer function and independent control
- Mic input supports 48V phantom power
- Volume, bass, treble, and mute control
- Auto priority muting on mic input (ducking)
- RS232 and IR control capability
- 20Hz – 20KHz frequency response
- LED indicators for power and control function feedback
- Rugged metal case
- Locking power supply input connector
- Supplied with 24V power supply, RS232 cable and mounting brackets
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors