Mixing Audio Amplifier, includes power adapter (24VDC)
41920-A01
The Mixing Audio Amplifier is ideal for classrooms, small conference rooms, and light commercial or retail installations. The compact Class D digital amplifier includes two stereo audio inputs and one balanced mic input, which support EQ control and mic mixing. With 2 x 20 Watt at 4 Ohm as the default output, it can be switched to 1 x 40 Watt at 8 Ohm by bridge connection.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477711217
RoHS Compliant : Yes
Features & Benefits
- Three switchable inputs: two stereo audio and one mic
- Mic mixer function with independent control
- Mic input supports 48 V phantom power
- Line-audio output jack with controllable volume
- Volume, bass, treble, and mute controls
- Auto output mute on no input
- IR and RS232 control capability
- 20Hz – 20KHz frequency response
- Three output modes: 2 X 20W stereo, 1 X 40W bridge mono, and 2 X 20W dual mono
- LED indicators for power and control function feedback
- Locking power supply input connector
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors