VGA Extender Transmitter and Receiver, 100 meters
41910-V01
Extend VGA video and audio signals up to 100 meters (328 ft) over a single Category cable for applications in classrooms, conference rooms, control centers, and public venues where reliable quality video is needed. Adjustable gain compensates for cable length to achieve superior video quality.
Country of Origin : Taiwan
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477711163
Features & Benefits
- Delivers screen resolutions of 1920 X 1200 @ 60Hz up to 30 m (98 ft) and 1600 X 1200 up to 100m (328ft) over one category-rated cable
- Supports mono audio transmission
- External power required only at receiver
- Supports hot-plugging devices for instant video output
- Adjustable gain for optimizing display quality over varying cable lengths
- Power and link LEDs aid in setup
- Ultra-compact transmitter and receiver modules – transmitter can be connected directly to source device