USB 2.0 Extender Transmitter and Receiver, 100 meters
41910-U2B
Extend USB 2.0 signals from computer to device or hub up to 100 meters (328 feet) over a single category-rated cable. Utilize for USB devices such as interactive short-throw projectors, displays, HD web cameras, and printers in classrooms and conference rooms to overcome the distance limitations of standard USB cables.
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477834114
Features & Benefits
- 2-port receiver capable of supplying up to 1 A of power per port or 1.5 A total shared
- Complies with USB 2.0 specification and supports xHCI (eXtensible Host Controller Interface) for enumeration with USB 3.x devices
- Supports High-Speed (480 Mbps), Full Speed (12 Mbps) and Low-Speed (1.5 Mbps) devices
- Supports maximum 30 USB devices or 4 hubs with 26 devices
- Single power supply to power receiver can be located at receiver or transmitter end of the category cable link
- Includes Icron ExtremeUSB® technology for transparent extension, no software driver plug-and-play operation on all major operating systems
Related Videos
Choosing the Right USB Extension Method
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors