USB 1.1 Extender Transmitter and Receiver, 50 meters
41910-U11
Extend USB 1.1 signals from computer to device or hub up to 50 meters (164 ft) over a single category rated cable. Utilize for USB devices such as interactive white boards in classrooms to overcome the distance limitations of standard USB cables.
Country of Origin : Taiwan
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477711149
Features & Benefits
- Complies with USB 1.1 specification
- Supports high-speed 12Mb/s and low-speed 1.5Mbp/s protocols
- No external power required
- Transmitter includes 0.3m (1ft) cable for flexible connection to computer port
- Compact transmitter and receiver modules
Related Videos
Choosing the Right USB Extension Method
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors