HDMI® Extender, Transmitter and Receiver, 40 meters
41910-H00
Extend HDMI signals up to 40 meters (131 ft) over dual category-rated cables for applications in classrooms, conference rooms, control centers, and public venues where reliable high-definition video is needed. Adjustable equalization compensates for cable length to achieve superior video quality.
Country of Origin : Taiwan
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477711170
Features & Benefits
- Delivers full uncompressed HDMI (3D and Deep Color)
- Supports VESA resolutions up to 1920 X 1200 @ 60Hz, and HDTV resolutions up to 1080p over two Category cables up to 40m (131 ft) and 720p/1080i (HDTV) up to 60m (197 ft)
- Supports Dolby True HD and DTS HD Master Audio
- EDID, HDCP, and DDC compatible (passthrough)
- 8-position equalization adjustment for optimizing display quality over varying cable lengths
- Power and On-Line LEDs aid in setup
- Ultra-compact transmitter and receiver modules
- Locking feature for HDMI connectors
Related Videos
Choosing the Right HDMI Extender
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors