High Speed HDMI® Cable with Ethernet, CL2 In-Wall, 10ft
41900-10E
Leviton commercial-grade HDMI cables work as part of the Leviton IT/AV system to provide the highest performance in education, health care, enterprise, and government applications. These cables are CL2 rated for in-wall use and are ideal for 1080p, 4K, 3D, and deep color signals. The optional cable locking system provides a secure connection for the cable to all Leviton HDMI Signal Extension devices, making it ideal for in-wall and permanent system installations.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477716014
RoHS Compliant : Yes
Features & Benefits
- Cables support Ethernet Channel over HDMI
- Cables support Audio Return Channel
- CL2 rated for in-wall use
- Gold-plated connectors for best performance and long life
- Durable commercial-grade construction makes these cords appropriate for device connections, as well as in- and throughwall installations
- Compact connector body and flexible cable accommodate common box depths while maintaining minimum bend radius
- Optional Cable Lock Kit helps secure HDMI cables to Leviton signal extension hardware for permanent installations
- Lock Kit includes two sets of universal adapters and screws to secure the cable from either the top or side of the connector body
Related Videos
Choosing the Right HDMI Extender
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors