Decora Telephone and Video Insert Kit with One 6P6C USOC Jack and One F-Connector Coupler, ivory
41658-I
Decora Wall Jack Insert is pre-configured and field-configurable jacks that will accommodate Decora wallplates, complementing other Decora wiring devices, and fit in standard NEMA wall boxes.
Documents
Technical Information
-
General Information
UPC : 078477800690
Environmental Specifications
Flammability : Rated V-0 per UL 94
Material Specifications
Material : High-Impact Plastic
Wallplate : Order Separately
Mechanical Specifications
Device Type : Type-F and 6-Position 6-Conductor
Insert Type : QuickPort Multimedia
Opening Type : Decora
Ports : 2
Product Features
Color : Ivory
Component : Kit
Connector Qty : 2
Device Type : Type-F and 6-Position 6-Conductor
Insert Type : QuickPort Multimedia
Material : High-Impact Plastic
Mount : Box
Opening Type : Decora
Ports : 2
Standards and Certifications : UL/CSA
Type : Decora Telephone & Video Inserts & Kits
Wallplate : Order Separately
Warranty : 1-Year Limited