QUICKPORT™ Floor Jack Assembly, 6P6C x 6P6C
41652-6
QUICKPORT Floor Jack Assembly, 6P6C x 6P6C. Assembly includes wallplate, insert, jacks, and screw cap.
UPC Code: 078477865064
Country of Origin : Please Contact Customer Service
Product Information
Material Specifications
Floorplate Material : Solid Brass
Product Features
Feature : 2 6-Conductor Telephone Jacks
Floorplate Material : Solid Brass
Standards and Certifications : UL/CSA
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors