QUICKPORT™ Floor Jack Assembly, Blank x Blank
41652
QUICKPORT Floor Jack Assembly, Blank x Blank. Assembly includes wallplate, insert, blanks, and screw cap.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477865088
Material Specifications
Floorplate Material : Solid Brass
Product Features
Feature : 2 Blank QuickPorts
Floorplate Material : Solid Brass
Standards and Certifications : UL/CSA
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors