4155-53
Incandescent lampholder, bottom turn knob switch, candle, medium base, 660W-250V; double leg bracket assembly pinned to socket, 1 1/16 inches overall height, 3/8-27 by 13/32 inch long thread.
Country of Origin : Mexico
Technical Information
-
General Information
UPC : 078477201459
Mechanical Specifications
Operator Type : Bottom Turn Knob
Product Features
Lamp Base : Medium
Lampholder Type : Candle Socket
Light Type : Incandescent
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors