Loading...

4155

Medium Base, One-Piece, Candle Sockets, Incandescent, Phenolic Lampholder, Integral Turn Knob, Single Circuit, Side Outlet, - Black

Country of Origin : Mexico

Documents

Technical Information

  • General Information

    UPC : 078477201305

  • Material Specifications

    Construction : One-Piece

    Lamp Socket Base : Medium

    Mounting Type : 3/8-27 Bushing Thread

    Operator Type : Integral Turn Knob

    Sequence : ON-OFF

    Shell Material : Phenolic

    Wiring Access : Side Outlet

  • Mechanical Specifications

    Availability : Distribution

    Color : Black

    Mounting Type : 3/8-27 Bushing Thread

    Operator Type : Integral Turn Knob

    Screw Shell Material : Aluminum

    Shell Material : Phenolic

    Termination : 2 Terminal Screws

  • Product Features

    Availability : Distribution

    Circuit : Single Circuit

    Color : Black

    Construction : One-Piece

    Lamp Base : Medium

    Lamp Socket Base : Medium

    Lampholder Type : Candle Socket

    Light Type : Incandescent

    Mounting Type : 3/8-27 Bushing Thread

    Operator Type : Integral Turn Knob

    Screw Shell Material : Aluminum

    Sequence : ON-OFF

    Shell Material : Phenolic

    Standards and Certifications : UL/CSA

    Termination : 2 Terminal Screws

    Voltage : 250 Volt

    Warranty : 1 Year Limited

    Wattage Rating : 660W

    Wiring Access : Side Outlet

  • Standards and Certifications

    CSA Certified : File LR-1863

    UL Listed : File E3810

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications