MOS Surface Mount Box, Gray
41296-MMG
DISCONTINUED
The Multimedia Outlet System (MOS) Surface-Mount Box includes three opening for 1-unit MOS modules. The box is ideal for work areas where fiber optic service loop storage and management is desired.
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477865101
Features & Benefits
- Accepts three 1-unit high MOS inserts
- Put blanks in unused ports for future expansion
- Mounts to dual-gang or four-square type electrical boxes or Euroboxes
- Also mounts to modular furniture with Leviton modular furniture mounting brackets (part number 49222-xxx)
- Can be positioned vertically or horizontally, depending upon port exit preference (side or bottom)
- Three sides of the cover have breakouts for surface raceway
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors