Duplex SC Angled Fiber Adapter MOS Module, Zirconia Ceramic Sleeve, 1.5 Units High, Ivory
41294-2CI
For configuring single-mode and multimode SC fiber connectivity in the Multimedia Outlet System (MOS). All MOS modules snap into MOS wallplates and surface-mount housings from the front or side.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477941591
RoHS Compliant : Yes
Features & Benefits
- Can be used with single-mode and multimode fiber
- Modules load into housings from the front or side
- Available in four colors: white, ivory, gray, and black
- Available in 1, 1.5, 2, and 3 units high
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors