MOS Fiber Storage-Spacer Ring, Ivory
41290-DRI
The Multimedia Outlet System (MOS) Fiber Storage/Spacer Ring provides cable management and bend radius protection behind dual-gang flush-mount MOS wallplates and surface-mount boxes.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477941928
Features & Benefits
- Ring is for fiber cable only
- Adds 0.6-inch depth to the wallplate and provides .5-inch wire management pathway
- Can store two 1-meter lengths of 900 micron jacketed fiber optic cable
- Mounts to standard dual-gang NEMA openings, or foursquare boxes with appropriate reducer/adapter
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors