Dual-Gang MOS Wallplate, Light Almond
41290-DMT
Multimedia Outlet System (MOS) Wallplates provide flush-mount workstation connectivity for copper, fiber, and multimedia applications. The wallplates accept all MOS modules.
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477340660
RoHS Compliant : Yes
Features & Benefits
- Accepts 1-, 1.5-, 2-, and 3-unit high inserts
- Use 2-port QuickPort Module Adapter (flush or angled versions) to house simplex QuickPort Modules
- Wallplates mount to standard NEMA openings, single- and dual-gang backboxes, or four-square boxes with appropriate reducer/adapter
- Fill unused spaces with blank modules for a secure fitting and to prevent debris from entering wallplate
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors