Cat 5 QUICKPORT™ Jack, Light Almond
41108-RT5
Leviton's Cat 5 UTP Connectors are designed for use with the QUICKPORT™ family of housings, including the Multimedia Outlet System, Decora® inserts, patch panels, and patch blocks.
Color: Light Almond
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477293768
Product Features
Product Family : Jacks
Category Rating : Cat 5
Color : Light Almond
Shielding : Unshielded
Termination Type : Punchdown
Packaging : Single
Shutter Mechanism : None
Features & Benefits
- Features T568A and T568B wiring labels for 110-style terminations
- Available in 13 colors
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors