Cat 5 QUICKPORT™ Connector, Red
41108-RR5
Leviton's Category 5 Connector is designed for use with all QUICKPORT compatible products. 8-position, 8-conductor Category 5 QUICKPORT Snap-In Connectors feature dual-color-coded wiring labels with both T568A and T568B wiring patterns, for dual flexibility in a single connector, as well as fast, accurate 110 termination of station wiring.
Product Information
Environmental Specifications
Flammability : Rated V-0 per UL 94
Material Specifications
Body Color : Dark Red
Body Material : High-Impact Fire-Retardant Plastic
Contact Base Material : Phosphor Bronze
Contact Sub-Surface Material : 100 microinches thick Nickel-Plated
Contact Surface Material : 50 microinches thick Gold-Plated
Mechanical Specifications
Cable Type : 8-Conductor UTP Copper Cat 5, 5e and 6
Position / Conductor : 8P8C
Product ID : Permanently laser-engraved
Termination Type : 110 Punchdown
Wiring Standard : T568A T568B
Performance Specifications
Module Type : Category 5
Product Features
Body Color : Dark Red
Cable Type : 8-Conductor UTP Copper Cat 5, 5e and 6
Category Rating : CAT 5
Color : Dark Red
Contact Base Material : Phosphor Bronze
Contact Sub-Surface Material : 100 microinches thick Nickel-Plated
Contact Surface Material : 50 microinches thick Gold-Plated
Module Style : Connector
Module Type : Category 5
Position / Conductor : 8P8C
Standards and Certifications : TIA/EIA cULus Listed
Termination Type : 110 Punchdown
Warranty : 1-Year Limited
Standards and Certifications
CSA : Certified
FCC : Part 68 Compliant
NEC : Article 800 Compliant
TIA/EIA : TIA-568-B
UL : Listed