Voice Grade QUICKPORT™ Jack, 8P8C, Ivory
41108-RI8
USOC and Voice-Grade modular connectors snap into the entire Leviton QUICKPORT family of workstation housings. These include Multimedia Outlet System (with QUICKPORT module adapter), Decora® Inserts, patch panels, and patch blocks.
Color: Ivory
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477834510
Product Features
Product Family : Jacks
Category Rating : Voice-Grade
Color : Ivory
Shielding : Unshielded
Termination Type : Punchdown
Packaging : Single
Shutter Mechanism : None
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors