Cat 5 QUICKPORT™ Jack, Gray
41108-RG5
Leviton's Category 5 Jack is designed for use with all QUICKPORT compatible products. 8-position, 8-conductor Category 5 QUICKPORT Snap-In Jacks feature dual-color-coded wiring labels with both T568A and T568B wiring patterns, for dual flexibility in a single jack, as well as fast, accurate 110 termination of station wiring.
Color: Gray
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477826539
Product Features
Product Family : Jacks
Category Rating : Cat 5
Color : Gray
Shielding : Unshielded
Termination Type : Punchdown
Packaging : Single
Shutter Mechanism : None