Cat 5 QUICKPORT™ Jack, Crimson
41108-RC5
Leviton's Category 5 Jack is designed for use with all QUICKPORT compatible products. 8-position, 8-conductor Category 5 QUICKPORT Snap-In Jacks feature dual-color-coded wiring labels with both T568A and T568B wiring patterns, for dual flexibility in a single jack, as well as fast, accurate 110 termination of station wiring.
Color: Crimson
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477977453
Product Features
Product Family : Jacks
Category Rating : Cat 5
Color : Crimson
Termination Type : Punchdown
Shielding : Unshielded
Packaging : Single
Shutter Mechanism : None
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors