QUICKPORT™ Duplex LC Adapter, Shuttered, 10G LOMM, Zirconia Ceramic Sleeve, Aqua/Blue
41086-LLL
QUICKPORT Fiber Optic Adapters provide connectivity for workstation cabling termination on single-mode and multimode fiber cable. QUICKPORT bulkhead modules snap into any housing with the QUICKPORT name: flush- and surface-mount outlets, Multimedia Outlet System (with adapter), patch panels, and patch blocks.
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477611296
Features & Benefits
- QUICKPORT adapters snap into QUICKPORT panels or modules
- Internal patented shutters on LC adapters eliminate the need for dust plugs to reduce waste, speed deployment, and ensure safer installation
- Shuttered LC adapter door will illuminate when a VFL is used for fiber traceability
- Shuttered LC adapter is IP5x-rated for limited protection against dust ingress
- Use in permanent or temporary applications
- ST, SC, and LC QUICKPORT Adapters are available with zirconia ceramic or phosphor bronze sleeves, and are compatible with single-mode, multimode, and laser optimized (LC only)
- MTP Adapter key up to key down for single-mode applications
Patents
- US10502903
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors