QUICKPORT™ Simplex SC Adapter, SM/APC, zirconia ceramic, female front/back, white
41085-ASW
QUICKPORT Fiber Optic Adapters provide connectivity for workstation cabling termination on single-mode and multimode fiber cable. QUICKPORT bulkhead modules snap into any housing with the QUICKPORT name: flushand surface-mount outlets, Multimedia Outlet System (with adapter), patch panels, and patch blocks.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477674826
RoHS Compliant : Yes
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors