BNC Feedthrough QUICKPORT Connector, Nickel-Plated, 50 Ohm, Gray Housing
41084-BGF
DISCONTINUED
BNC Feedthrough QUICKPORT Connectors feature nickel- or gold-plated female-to-female connectors with twist-on front and rear connections. The feedthrough design is ideal for high-end video and CCTV applications.
UPC Code: 078477816738
Country of Origin : China
Product Information
Environmental Specifications
Flammability : Rated V-0 per UL 94
Mechanical Specifications
Cable Type : Shielded Video and Data Cable
Position / Conductor : Female to Female
Termination Type : Twist-On Front and Rear BNC Plugs
- Compatible with all QUICKPORT housings and wallplates
- Female-female BNC feedthrough connector
- Available in nickel- and gold-plated finishes
- 50 ohm impedance