IEC Pin & Sleeve Plug
4100P5W
100 Amp, 600 Volt 3-Phase, 3P, 4W, North American-Rated Pin & Sleeve Plug, Industrial Grade, IP67, Watertight - BLACK
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477838891
Environmental Specifications
Corrosion Resistance : Ferrous parts immersed in 20°C, 10 percent ammonium chloride solution for 10 min
Flammability : Rated V-0 per UL 94
IP Rating : IP67/IP69K
Moisture Resistance : Per UL 1682, immersed for 24 hours in 5cm of 25°C water
Material Specifications
Body Material : Valox 357
Contact Carrier : Reinforced Nylon
External Cord Clamp Assembly : Valox 357
External Screws : Acid-Proof S/S
Gland Cap : Valox 357
Grommet/Gasket : Chloroprene
Internal Cord Clamp Assembly : Thermoplastic
Internal Screws : Zinc-plated steel
Locking Ring : Valox 357
Phase and Ground Pins : Brass
Terminal Screws : Stainless Steel
Mechanical Specifications
Amperage : 100 A
Cable Secureness : Force: 150lb, Torque: 2.0 ft-lb, Max Disp: <= 3/32"
Cord Range : .950 - 1.875
Crush Test : 250lbs for 1 min after -25°C for 6 hrs
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : 3000V for 1 min.
Endurance : Up to 250 connects and disconnects, under load, at full rated current and voltage
Impact Resistance : Drop from 30" 8 times after conditioning to -25°C for 6 hrs
Insulation Resistance : 500V for 1 min; >= 5MΩ
Minimum Withdrawal Force : 20lbs
Phase : 3-Phase
Pole : 3
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Torque Range : 7-50 in-lbs
Voltage : 600 VAC
Wire : 4
Product Features
Color : Black
Configuration : North American
Device Type : Plug
Series : Standard Series
Standards and Certifications
CE Marking : Per low voltage directives 73/23/EEC, 93/68/EEC
CSA Certified : C22.2 No 182.1
IEC Rating : 60309-1 and 60309-2
UL Listed : 1682 and 1686
Warranty : 2-Year Limited