Universal Compression RCA Connector Series 6 Quad
40985-CRU
The Leviton Compression RCA Connector is ideal for more specialized A/V applications. The compression connector offers an airtight seal and secure fitting for increased cable retention.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477211588
RoHS Compliant : Yes
Features & Benefits
- Designed for termination of RG-6 Quad Shield cable
- Terminate with compression tool that provides a compression stroke of .22" for a finished connector length of 1.06"
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors