3.5mm Stereo QUICKPORT™ Jack, Female to Screw Terminal, Ivory Housing
40839-SIS
Leviton 3.5mm Stereo or miniature connector is typically used for three-conductor audio applications. Also referred to as a 1/8-inch stereo connector, using a tip-ring sleeve configuration for signal transmission Ideal for computer stereo applications.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477343005
RoHS Compliant : Yes
Features & Benefits
- QUICKPORT connector used for stereo audio signals with a common ground
- Ideal for computer stereo applications
- Compatible with male plugs for headsets
- Screw terminal connection for quicker field installation
- Compatible with all QUICKPORT wallplates and housings
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors