Banana Jack QUICKPORT™ Coupler, Gold-Plated, Red Stripe, White Housing
40837-BWR
Banana Jack QUICKPORT Couplers provide audio connectivity for speaker wire. The couplers snap into any QUICKPORT housing: flush- and surface-mount outlets, Multimedia Outlet System (with adapter), Decora® Inserts, patch panels, and patch blocks.
Color: White
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477962435
RoHS Compliant : Yes
Features & Benefits
- Screw Terminal
- Compatible with all QUICKPORT wallplates, housings, and panels
- Available in a variety of colors to match housings or wallplates
- Compatible with other banana jacks
- Recommended wire size: 18 to 12 AWG