Binding Post QUICKPORT™ Coupler, Red Stripe, Ivory Housing
40833-BIR
Binding Post QUICKPORT Couplers provide connectivity for workstation cabling for speaker wire. The connectors snap into any QUICKPORT housing: flush- and surface-mount outlets, Multimedia Outlet System (with adapter), Decora® Inserts, patch panels, and patch blocks.
Color: Ivory
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477962381
RoHS Compliant : Yes
Features & Benefits
- Compatible with Banana Jack couplers
- Compatible with all QuickPort wallplates, housings, and panels
- Available in a variety of colors to match housings or wallplates
- Screw Terminal
- Recommended wire size: 18 to 12 AWG