BNC Feedthrough QUICKPORT™ Connector, Gold-Plated, 50 Ohm, Ivory Housing
40832-BI
BNC Feedthrough QUICKPORT Connectors feature nickel- or gold-plated female-to-female connectors with twist-on front and rear connections. The feedthrough design is ideal for high-end video and CCTV applications.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477005934
RoHS Compliant : Yes
Features & Benefits
- Compatible with all QUICKPORT housings and wallplates
- Female-female BNC feedthrough connector
- Available in nickel- and gold-plated finishes
- 50 ohm impedance
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors