RCA Feedthrough QUICKPORT™ Connector, Gold-Plated, Black Stripe, Black Housing
40830-BEE
The RCA Feedthrough QUICKPORT Connector provides audio connectivity for workstation cabling for termination on UTP cable, speaker wire, or shielded AV cable. The connectors snap into any QUICKPORT housing: flush- and surface-mount outlets, Multimedia Outlet System (with adapter), Decora® Inserts, patch panels, and patch blocks.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477282601
RoHS Compliant : Yes
Environmental Specifications
Flammability : Rated V-0 per UL 94
Material Specifications
Barrel or Stripe Color : Black
Body Color : Black
Body Material : High-Impact Fire-Retardant Plastic
Contact Surface Material : Gold-Plated
Mechanical Specifications
Cable Type : Shielded A/V with Terminated RCA Plugs
Position / Conductor : Female to Female
Termination Type : Front and Rear RCA Plugs
Features & Benefits
- Compatible with all QUICKPORT wallplates, housings, and panels
- Available in a variety of colors to match housings or wallplates
- Standard colors for signal identification