RCA Feedthrough QUICKPORT™ Connector, Gold-Plated, Black Stripe, Brown Housing
40830-BBE
The RCA Feedthrough QUICKPORT Connector provides audio connectivity for workstation cabling for termination on UTP cable, speaker wire, or shielded AV cable. The connectors snap into any QUICKPORT housing: flush- and surface-mount outlets, Multimedia Outlet System (with adapter), Decora® Inserts, patch panels, and patch blocks.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477282595
Environmental Specifications
Flammability : Rated V-0 per UL 94
Material Specifications
Body Color : Brown
Body Material : High-Impact Fire-Retardant Plastic
Contact Surface Material : Gold-Plated
Mechanical Specifications
Cable Type : Shielded A/V with Terminated RCA Plugs
Position / Conductor : Female to Female
Termination Type : Front and Rear RCA Plugs
Features & Benefits
- Compatible with all QUICKPORT wallplates, housings, and panels
- Available in a variety of colors to match housings or wallplates
- Standard colors for signal identification
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors