Lampholder, Fluorescent, Circleline Base, 4 Pin, Plug In
408
DISCONTINUED
Circleline Base, 4-Pin, Standard Fluorescent Lampholder, Plug-In, 12-Inch 18-AWM TEW Wire Leads - White
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477107485
Mechanical Specifications
Availability : Distribution
Body Material : Thermoset
Color : White
Contact Material : Copper-Alloy
Contact Type : Plug-In
Termination : 12-Inch 18-AWM TEW Wire Leads
Wire Strip Length : 3/4 Inch
Product Features
Availability : Distribution
Color : White
Contact Type : Plug-In
Lamp Base : Circleline
Lamp Contacts : 4-Pin
Lampholder Type : Misc
Light Type : Fluorescent
Rated Wattage : 660W
Standards and Certifications : UL/CSA
Style Name : Plug-In
Termination : 12-Inch 18-AWM TEW Wire Leads
Voltage : 600 Volt
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-5863
UL Listed : File E5833
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors