RCA 110-Termination QUICKPORT™ Connector, Orange Barrel, Black Housing
40735-ROE
The Leviton RCA 110-Termination QUICKPORT Connector is designed to locally distribute baseband audio/video signals at distances of 10 to 40 feet over UTP cabling. Featuring standard IDC slots for quick and easy terminations, this connector is compatible with a variety of patch panels and QUICKPORT and MOS wallplates, including flush- and surface-mount styles.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477116265
Features & Benefits
- Connectors fit all QuickPort wallplate housings, patch panels, and patch blocks
- 110 termination for use with category-rated UTP cable
- Oversize connector diameter and depth readily accommodates larger, high-end audio/video plugs (male)
- Gold-plated connector for increased durability
- Connector supports connectivity for up to two pairs; use both pairs to reduce wire losses in longer cable runs
- The body is available in five colors, and the insert is available in six colors for application identification
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors