Lampholder, Incandescent, Medium Base, Two Piece, Phenolic, Integral Turn Knob, 2 Circuit, Side Outlet
4063
Documents
Technical Information
-
General Information
UPC : 07847720105
Electrical Specifications
Circuit : 2-Circuit
Termination : 2-Terminal Screws
Voltage : 250 VAC
Wattage Rating : 250W
Material Specifications
Availability : Distribution
Color : Black
Screw Shell Material : Aluminum
Shell Material : Phenolic
Mechanical Specifications
Construction : Two-Piece
Lamp Socket Base : Medium
Mounting Type : 1/8-27 Bushing Thread
Operator Type : Integral Turn Knob
Sequence : LO-MED-HI-OFF
Wiring Access : Side Outlet
Product Features
Availability : Distribution
Circuit : 2-Circuit
Color : Black
Construction : Two-Piece
Lamp Socket Base : Medium
Mounting Type : 1/8-27 Bushing Thread
Operator Type : Integral Turn Knob
Screw Shell Material : Aluminum
Sequence : LO-MED-HI-OFF
Shell Material : Phenolic
Standards and Certifications : UL
Termination : 2-Terminal Screws
Voltage : 250 VAC
Warranty : 1-Year Limited
Wattage Rating : 250W
Wiring Access : Side Outlet
Standards and Certifications
UL Listed : File E3810