Standard Telephone Wall Jack, 6P4C x F, Screw Terminal, Light Almond
40259-T
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 078477294000
Material Specifications
Housing/Plate Material : High-Impact Plastic
Mechanical Specifications
Jack Style : 1 Modular and 1 F-Type
Mount : Box
Mounting Type : Standard Wallplate Flush
Position / Conductor : 6P4C
Quantity of Jacks : 2
Termination Type : Screw Terminals
Wiring Type : Type 625D
Product Features
Color : Light Almond
Jack Style : 1 Modular and 1 F-Type
Jack Type : Telephone/Video
Mount : Box
Mounting Type : Standard Wallplate Flush
Position / Conductor : 6P4C
Quantity of Jacks : 2
Standards and Certifications : UL
Style : Standard
Termination Type : Screw Terminals
Type : Telephone & Video Wallplates
Wallplate : Included
Warranty : 1-Year Limited
Wiring Type : Type 625D
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors