Telephone Wall Phone Jack, 6P4C, Quick Connect, Grey
40253-G
DISCONTINUED
Telephone Wall Phone Jack, 6P4C, Quick Connect, Grey
Country of Origin : China
Technical Information
-
General Information
UPC : 07847711873
Product Features
Color : Gray
Gang : 1
Size : Standard
Style : 110-Type
Type : Telephone Wall Jack
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors