Telephone Wall Jack, 6P6C, Screw Terminal, Stainless Steel
40226-S
Leviton single-gang stainless steel wallplates are ideal for applications where telephone connection plates are needed. The durable stainless steel cover plate provides a neat, professional finish. Telephone wallplates with 6 Position 6 Conductor (6P6C) conductor modules include screw terminals for a fast and secure install. Wall mounting a telephone is easy with stainless steel mounting points that secure a telephone to the wallplate.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477105061
RoHS Compliant : Yes
Features & Benefits
- Brushed stainless steel finish
- Screw terminal termination
- Stainless steel mounting points secure a telephone to the wallplate
- Wall phone jacks available in 6-conductor models
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors