Telephone Wall Jack, 6P4C, Screw Terminals, White
40214-W
Color: White
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477821763
RoHS Compliant : Yes
Material Specifications
Color : White
Housing/Plate Material : High-Impact Plastic
Mechanical Specifications
Jack Style : Modular
Mount : Wall
Mounting Type : Wall Phone Wallplate Surface
Position / Conductor : 6P4C
Quantity of Jacks : 1
Termination Type : Screw Terminals
Wiring Type : Type 630A
Product Features
Color : White
Jack Style : Modular
Jack Type : Telephone
Mount : Wall
Mounting Type : Wall Phone Wallplate Surface
Position / Conductor : 6P4C
Quantity of Jacks : 1
Standards and Certifications : UL/CSA
Style : Screw-Terminal
Termination Type : Screw Terminals
Type : Wall Phone Jack Wallplates
Wallplate : Included
Warranty : 1-Year Limited
Wiring Type : Type 630A
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors