4020-A3A
Discontinued Product. Medium Base 2-Light Twin, Phenolic Multi-Cluster Incandescent Lampholder, Keyless, Single Circuit, 1/8 IPS Male Top Bracket Only, - Black
Documents
Technical Information
-
General Information
UPC : 078477200551
Material Specifications
Circuit : Single Circuit
Max. Lamp Wattage : 60W
Shell Material : Aluminum
Voltage : 250 Volt
Wattage Rating : 660W
Mechanical Specifications
Construction : 2-Light Twin
Lamp Socket Base : Medium
Operator Type : Keyless
Termination : 6-Inch 18-AWM TEW Wire Leads
Wiring Access : 1/8 IPS Male Top Bracket Only
Product Features
Availability : Distribution
Circuit : Single Circuit
Color : Black
Construction : 2-Light Twin
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Multi-Cluster
Light Type : Incandescent
Operator Type : Keyless
Screw Shell Material : Aluminum
Shell Material : Aluminum
Standards and Certifications : UL
Termination : 6-Inch 18-AWM TEW Wire Leads
Voltage : 250 Volt
Warranty : 1 Year Limited
Wattage Rating : 660W
Wiring Access : 1/8 IPS Male Top Bracket Only
Standards and Certifications
UL Listed : File E3810