NEMA 5-15P 2-Pole, 3-Wire Grounding Connector, Clamptite Hinged Design, Thermoplastic, Gray
3W102-GY
Clamptite Hinged Cord Outlet, 2-Pole, 3-Wire, Grounding, NEMA 5-15R - Gray
The Leviton line of residential plugs and connectors has been expanded with the addition of a grounding model available in four colors: Black, Gray, Orange and White and our best-selling 515PV and CV in Orange. Leviton Plugs and Connectors are rugged, easy to wire and feature brass plug blades and connector contacts for maximum conductivity.Color: Gray
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477560648
Product Features
Color : Gray
Features & Benefits
- Hinged design provides fast, easy assembly
- Ideal for replacement of plugs on tools, appliances and extension cords
- Accepts AWG SJ 16/3
- NEMA 5-15
- cULus, NOM
- Available in Black, Gray, Orange and White
- Rugged PVC plug and connector (515PV/515CV) resists moisture and chemicals
- Unique dimpled body provides a secure hinge grip
- Built-in cord grip adjusts automatically for use with 18-12 AWG.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors