Submeter, Indoor, 347/600V, 3 Phase 4 Wire, Max 3000A, 3 Split Core Current Transformers Included, Electric Meter
3K600-30D
DISCONTINUED
Discontinued Product, Product Line: Series 3000, Enclosure Type: Indoor, Voltage: 347/600 Volt, 3PH, 4W, WYE, Amperage: 3000 Amp, CTs Included: 3 Split CTs, Electric Meter: Yes
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847760248
Product Features
Product Line : Submetering
Product Type : Submetering Kits
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors