Lampholder, Fluorescent, Starter Base, 660W-250V, Turn Type
396
DISCONTINUED
Fluorescent lampholder starter base; turn lock 660W-250V; with two 9 inch leads, 18 AWG AWM TEW 105C 600V, free ends stripped 3/4 inch.
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477117668
RoHS Compliant : Yes
Mechanical Specifications
Termination : 9-Inch 18-AWM TEW Wire Leads
Product Features
Lampholder Type : Starter Bases
Light Type : Fluorescent
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors