395-2W
Discontinued Product. Medium Base, Bi-Pin, Standard Fluorescent Lampholder, Butt-On, Screw Mount, Turn-Type, , 9-Inch 18-AWM TEW Wire Leads - White
Documents
Technical Information
-
General Information
UPC : 078477122129
Mechanical Specifications
Contact Type : Turn-Type
Mounting Type : Screw Mount
Rated Wattage : 660W
Termination : 9-Inch 18-AWM TEW Wire Leads
Voltage : 600 Volt
Wire Strip Length : 3/4 Inch
Product Features
Availability : Distribution
Body Material : Thermoset
Color : White
Contact Material : Copper-Alloy
Contact Type : Turn-Type
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Screw Mount
Rated Wattage : 660W
Screw : 4-36 X 13/32 Zinc-Plated
Standards and Certifications : UL/CSA/NOM
Style Name : Butt-On
Termination : 9-Inch 18-AWM TEW Wire Leads
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-5863
NOM Certified : 057
UL Listed : File E5833