391-1W
Medium Base, Bi-Pin, Standard Fluorescent Lampholder, Pedestal, Screw Mount, Turn-Type, w/ Starter Base, 2-Screw Terminal - White
Documents
Technical Information
-
General Information
UPC : 078477133019
Mechanical Specifications
Contact Type : Turn-Type
Mounting Type : Screw Mount
Rated Wattage : 660W
Termination : 2 Terminal Screws
Voltage : 600 Volt
Product Features
Availability : Distribution
Body Material : Thermoset
Color : White
Contact Material : Copper-Alloy
Contact Type : Turn-Type
Feature : w/Starter Base
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Screw Mount
Nut : 6-32 Zinc-Plated
Rated Wattage : 660W
Screw : 6-32 X 1-5/8 Zinc-Plated
Standards and Certifications : UL/CSA
Style Name : Pedestal
Termination : 2 Terminal Screws
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-5863
UL Listed : File E5833