390-1
Medium Base, Bi-Pin, Standard Fluorescent Lampholder, Pedestal, Screw Mount, Turn-Type, , 2-Screw Terminal - Black
Documents
Technical Information
-
General Information
UPC : 078477132944
RoHS Compliant : Yes
Mechanical Specifications
Availability : Distribution
Body Material : Thermoset
Color : Black
Contact Material : Copper-Alloy
Contact Type : Turn-Type
Mounting Type : Screw Mount
Nut : 6-32 Zinc-Plated
Screw : 6-32 X 7/8 Zinc-Plated
Termination : 2 Terminal Screws
Product Features
Availability : Distribution
Color : Black
Contact Type : Turn-Type
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Screw Mount
Rated Wattage : 660W
Standards and Certifications : UL/CSA
Style Name : Pedestal
Termination : 2 Terminal Screws
Voltage : 600 Volt
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-5863
UL Listed : File E5833